SCPS295A September 2024 – July 2025 TPLD801
PRODUCTION DATA
The TPLD801 has one macro-cell that can be configured as a programmable filter (PFLT) or edge detector (EDET). The PFLT macro-cell can be used to generate a delay (tpflt_d) characterized by tpflt_pw and tpflt_pd. tpflt_pw can be set to 125ns, 250ns, 375ns, or 500ns and tpflt_pd is a fixed value. Furthermore, the output of the macro-cell can be configured to one of four options: rising edge detection, falling edge detection, both edge detection, or both edge delay. Lastly, the filter operates as a short low-pass filter and its output can be set as non-inverted or inverted.