SDAA040 July 2025 MSPM0C1104
This application note proposes the workaround for the PWM capture error with MSPM0C110x series MCU with only one timer and one GPIO. This workaround can also identify 100% and 0% PWM duty cycles without any additional work. The test results show that the method can keep the capture error below 1% in 100Hz to 10KHz PWM frequency range. The test results also show the robustness in PWM duty <1% and >99% corner cases.