SDAA040 July 2025 MSPM0C1104
GPIO interrupt is triggered on both GPIO rising edge and falling edge. Read the GPIO state to identify whether the GPIO rising edge triggers the interrupt or GPIO falling edge triggers the interrupt according to Table 3-1.
| GPIO State | GPIO Edge to Trigger the Interrupt |
|---|---|
| GPIO input = low level | Falling edge |
| GPIO input = high levl | Rising edge |