SDAA040 July   2025 MSPM0C1104

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 PWM Signal Capture Introduction
    2. 1.2 MSPM0C110x Introduction
  5. 2PWM Signal Capture
    1. 2.1 PWM Signal Capture Methods
    2. 2.2 PWM Signal Capture with TIMx CC Block
    3. 2.3 PWM Signal Capture with GPIO Interrupt
    4. 2.4 Comparison of Different PWM Signal Capture Design
  6. 3Software Realization
    1. 3.1 Identifying Rising and Falling Edge
    2. 3.2 Time Order Classification
    3. 3.3 Signal Filter and Result Calculation
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 Variable Monitor
    3. 4.3 PWM Signal Capture Resolution Test and Comparison
  8. 5Summary
  9. 6References

Software Realization

The demo code can be downloaded through E2E forum, the forum link is attached in the References section, to verify the PWM Signal Capture with GPIO interrupt function, add the "Capture_IO" into CCS project predefined symbols window, to verify the PWM Signal Capture with TIMx CC Block, add the "Capture_CC" into CCS project predefined symbols window.