SDAA069 August 2025 TDA4VL-Q1
Dynamic Frequency Scaling (DFS) also known as CPU Frequency Scaling, is a power management technique that allows a processor to dynamically adjust the operating frequency based on performance demand or thermal conditions. Lowering the frequency reduces power consumption and heat generation, while improving performance.
On the Texas Instruments TDA4VL SoC, which features multiple Arm® Cortex® - A72 cores, DFS can be used to balance performance and power by scaling CPU frequencies at runtime. This is especially useful in embedded systems that operate under varying workload and thermal constraints.