SDAA069 August 2025 TDA4VL-Q1
The Voltage and Temperature Monitor (VTM) subsystem in the TDA4VL SoC provides hardware support for thermal sensing. The subsystem includes:
In Linux, VTM hardware is initialized via the k3_j7xxx_bandgap driver. This driver enables:
Once initialized, temperature data becomes accessible through the sysfs interface at: /sys/class/thermal/thermal_zone*/temp