SDAA069 August 2025 TDA4VL-Q1
A thermal zone represents a temperature-monitored area in the system, such as a CPU cluster, GPU or PMIC. Each thermal zone is associated with:
Trip points define the action thresholds (for example, passive or active cooling). Trip points can be:
These are typically defined in the device tree and handled through the thermal governor logic within the kernel.