SDAA088 September 2025 AMC0100R , AMC0311R , AMC0311R-Q1 , AMC0330D , AMC0330R , AMC0330R-Q1 , AMC0330S , AMC0336
Figure 2-3 illustrates how the output of the AMC0330R device tracks the REFIN voltage. The input signal is 10-kHz sinewave with 1V amplitude. The reference voltage applied to the REFIN pin is 1kHz triangular wave with a 3V DC offset and a 300mV peak-to-peak ripple, which corresponds to 10% of the DC offset.
Figure 2-3 Ratiometric Output Voltage Tracking
REFIN