SDAA101 September   2025 TDP142-Q1 , TDP2044 , TUSB1021-Q1 , TUSB1044 , TUSB1044A , TUSB1064-Q1 , TUSB1142 , TUSB1146 , TUSB521-Q1 , TUSB542 , TUSB544 , TUSB5461-Q1 , TUSB564 , TUSB564-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 What is USB?
    2. 1.2 What is USB Type-C and How is This Different From Previous USB Specifications?
    3. 1.3 What is DisplayPort?
    4. 1.4 What is DisplayPort Alt. Mode?
  5. 2USB Type-C Part Selection Guide
    1. 2.1 Standard USB Type-C Application
    2. 2.2 DisplayPort Alt. Mode Source Applications:
    3. 2.3 DisplayPort Only Applications
  6. 3Summary
  7. 4References

Abstract

This application note provides insight into redriver designs that TI has to offer in the USB Type-C° space. Block diagrams and descriptions of typical use cases are provided for each part.