Home Interface USB ICs USB redrivers & multiplexers

TUSB1142

ACTIVE

Product details

Type Active mux Function Type-C, USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Input/output voltage (min) (V) -0.5 Input/output voltage (max) (V) 4 Configuration USB Type-C 2:1 Redriver Switch Features 16 EQ settings up to 12 dB at 5 GHz, choice between adaptive or fixed receiver equalization for ports facing USB connector Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 10000
Type Active mux Function Type-C, USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Input/output voltage (min) (V) -0.5 Input/output voltage (max) (V) 4 Configuration USB Type-C 2:1 Redriver Switch Features 16 EQ settings up to 12 dB at 5 GHz, choice between adaptive or fixed receiver equalization for ports facing USB connector Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 10000
WQFN (RNQ) 40 24 mm² (6 mm × 4 mm)
  • USB Type-C 2:1 redriver MUX
  • USB 3.2 5Gbps and 10Gbps support
  • Advanced USB power management
    • Active: 550mW (typical)
    • Disconnect: 1.5mW
    • Disabled (EN = L): 0.130mW
  • 16 EQ settings up to 12dB at 5GHz
  • Choice between adaptive or fixed receiver equalization for ports facing USB connector
  • Choice between linear or limited redriver for port facing the system (SSRX transmitter)
  • Less than 1V VTX-CM and VRX-CM
  • Configuration through I2C or pin-strap
  • Selection between 1.8V or 3.3V I2C levels
  • Operates from a single 3.3V supply
  • USB Type-C 2:1 redriver MUX
  • USB 3.2 5Gbps and 10Gbps support
  • Advanced USB power management
    • Active: 550mW (typical)
    • Disconnect: 1.5mW
    • Disabled (EN = L): 0.130mW
  • 16 EQ settings up to 12dB at 5GHz
  • Choice between adaptive or fixed receiver equalization for ports facing USB connector
  • Choice between linear or limited redriver for port facing the system (SSRX transmitter)
  • Less than 1V VTX-CM and VRX-CM
  • Configuration through I2C or pin-strap
  • Selection between 1.8V or 3.3V I2C levels
  • Operates from a single 3.3V supply

The TUSB1142 is a 10Gbps USB 3.2 linear redriver with 1:2 DeMUX or 2:1 Mux function for USB-C applications. The TUSB1142 is intended to reside between a Host and a USB-C receptacle or between a USB device and a USB-C receptacle. The TUSB1142 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).

The TUSB1142 incorporates an adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1142 and USB device plugged into the USB connector resulting in improved interoperability.

The TUSB1142 operates from a single 3.3V supply and is available in a 40-pin WQFN package.

The TUSB1142 is a 10Gbps USB 3.2 linear redriver with 1:2 DeMUX or 2:1 Mux function for USB-C applications. The TUSB1142 is intended to reside between a Host and a USB-C receptacle or between a USB device and a USB-C receptacle. The TUSB1142 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).

The TUSB1142 incorporates an adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1142 and USB device plugged into the USB connector resulting in improved interoperability.

The TUSB1142 operates from a single 3.3V supply and is available in a 40-pin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TUSB542 ACTIVE 5-Gbps USB 3.1 Gen1 Type-C 2:1 mux and redriver This product has higher VTX and VRX common mode bias voltage
TUSB1042I ACTIVE 10-Gbps USB Type-C 2:1 linear redriver switch This product adds adaptive EQ functionality and reduced Vtx-cm voltage

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TUSB1142 USB Type-C 10Gbps USB 3.2 2:1/1:2 Mux/DeMux Adaptive Linear Redriver datasheet (Rev. A) PDF | HTML May 31, 2024
Application note Implementing USB Type-C® Using TI's Portfolio PDF | HTML Sep 16, 2025
Application note TUSB1004/1142 Schematic Checklist PDF | HTML Dec 16, 2022
Certificate TUSB1142EVM EU RoHS Declaration of Conformity (DoC) Apr 4, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1142EVM — TUBS1142 USB Type-C™ USB 3.2 2:1 linear redriver switch evaluation module

The TUSB1142EVM can be used with a USB host/hub system to evaluate USB-C reversible connector functionality.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos