SDAA111 October   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 Stepper motor
  5. 2Stepper Motor Hardware
    1. 2.1 Hardware setup
    2. 2.2 DRV8411EVM settings
    3. 2.3 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
    3. 3.3 Local Stepper Motor Control
    4. 3.4 Remote Control Using Proprietary RF
  7. 4Firmware Design
    1. 4.1 Code Flow Description
    2. 4.2 ADCBuf
    3. 4.3 Power
    4. 4.4 Application Events
    5. 4.5 Step Table
    6. 4.6 Fault Detection Pin
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Loading Firmware

Projects built inside of CCS can be loaded either directly in this IDE by selecting Run -> Flash Project (Ctrl + F5) or Debug Project (F5). The recommendation is to exit Debug Mode to allow free-running if the project is not actively being debugged. Also consider using the Uniflash software tool to load binary images.

 CCS Load Options Figure 3-2 CCS Load Options