SDAA111 October   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 Stepper motor
  5. 2Stepper Motor Hardware
    1. 2.1 Hardware setup
    2. 2.2 DRV8411EVM settings
    3. 2.3 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
    3. 3.3 Local Stepper Motor Control
    4. 3.4 Remote Control Using Proprietary RF
  7. 4Firmware Design
    1. 4.1 Code Flow Description
    2. 4.2 ADCBuf
    3. 4.3 Power
    4. 4.4 Application Events
    5. 4.5 Step Table
    6. 4.6 Fault Detection Pin
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Fault Detection Pin

If the DRV8411 detects an error with the stepper motor performance then this forces the nFault pin low. The CC2340R5 has configured the corresponding pin as an interrupt so that the ACTION_STOP event can be immediately called to discontinue the motor output pin waveforms.