SDAA111 October   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 Stepper motor
  5. 2Stepper Motor Hardware
    1. 2.1 Hardware setup
    2. 2.2 DRV8411EVM settings
    3. 2.3 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
    3. 3.3 Local Stepper Motor Control
    4. 3.4 Remote Control Using Proprietary RF
  7. 4Firmware Design
    1. 4.1 Code Flow Description
    2. 4.2 ADCBuf
    3. 4.3 Power
    4. 4.4 Application Events
    5. 4.5 Step Table
    6. 4.6 Fault Detection Pin
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Hardware setup

The following sections will describe the hardware which must be procured, setup changes implemented on the EVMs, and then the necessary connections required to run the example without any modifications to the default firmware solution.