SDAA112 September   2025 AM625

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Use Case
  5. 2Platform and Products
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3Methods
  7. 4Overview of Steps to Bring Up the Interface and Establish A Connection
  8. 5Troubleshooting
    1. 5.1 Power and Initialization First
    2. 5.2 Verify Network Before PPP
    3. 5.3 Test Manual Dial First
    4. 5.4 Timing When Dialing Up
    5. 5.5 Serial Communication
    6. 5.6 Chat Script
    7. 5.7 PPP Options
    8. 5.8 Signal Strength and Antenna Setup
    9. 5.9 Modem Reset
  9. 6Summary
  10. 7References

Serial Communication

When communicating over UART, use a terminal emulator like tio to verify command/response behavior. To debug commands used in a chat script, open two terminals: one running cat /dev/ttyS0 to listen, and the other sending commands with echo -e "AT\r" > /dev/ttyS0. This setup allows for validation of the command sequence and modem responses before integrating with pppd.

If issues persist, double-check serial port configuration. A known working configuration is:

sudo stty -F /dev/ttyS0 115200 cs8 -cstopb -parenb -crtscts

The configuration can differ depending on the modem or processor. To learn more about serial port configuration, see the Linux manual page. To confirm the configuration: reboot, reconfigure, and retest with cat and echo before retrying PPP. More details on serial configuration are available in the stty man page.

Note that only one program can access a serial port at a time. Do not run cat /dev/ttyS0 or tio concurrently with pppd or chat.