If the modem consistently fails to
register to a network or loses responsiveness, a reset can be required. Conditions that
warrant a reset include:
- Failure to register after several minutes (AT+COPS? and
AT+CEREG? never indicate success).
- Failure to register even after a full network scan
(AT+COPS=?).
- Continuous reports of no signal (AT+CSQ = 99,99 or AT+QNWINFO =
No Service).
- Loss of responsiveness to AT commands after a PPP session
ends.
Reset options include:
- AT command reset: AT+CFUN=1,1
- Hardware reset via GPIO toggling, for example
- gpioset --mode=exit $(gpiofind MIKROBUS_GPIO1_12)=0
- gpioset --mode=exit $(gpiofind MIKROBUS_GPIO1_12)=1