SDAA112 September   2025 AM625

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Use Case
  5. 2Platform and Products
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3Methods
  7. 4Overview of Steps to Bring Up the Interface and Establish A Connection
  8. 5Troubleshooting
    1. 5.1 Power and Initialization First
    2. 5.2 Verify Network Before PPP
    3. 5.3 Test Manual Dial First
    4. 5.4 Timing When Dialing Up
    5. 5.5 Serial Communication
    6. 5.6 Chat Script
    7. 5.7 PPP Options
    8. 5.8 Signal Strength and Antenna Setup
    9. 5.9 Modem Reset
  9. 6Summary
  10. 7References

Abstract

This document describes the process of establishing a gateway by configuring Point-to-Point Protocol (PPP) on a cellular modem connected to an AM62x TI processor. PPP is a data link layer protocol communication protocol that establishes a direct connection between two network nodes or endpoints. PPP enables a processor running Linux to exchange IP traffic through a modem, which then bridges to a GSM or LTE network.