SDAA146A October 2025 – March 2026 AM623 , AM625 , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62L , AM62P , AM67 , AM68 , AM69 , TDA4VM
Previous sections primarily introduced the hardware temperature management module in TI processors, which is responsible for managing temperature. The VTM module can read the values from on-chip temperature sensors. After obtaining the temperature, VTM performs thermal protection for the entire SOC hardware based on the measured temperature.