SDAA210 November 2025 LM5125-Q1 , LM51251A-Q1 , LM5125A-Q1
Bypass mode is triggered whenever the input voltage rises above the output voltage. Interesting to note here, as shown in Figure 4-5, is that as soon as this happens the device stops switching (waveform in blue). The output follows the input voltage (yellow and green, respectively), minus the diode voltage drop.
Figure 4-5 Bypass mode behavior