SDAA210 November   2025 LM5125-Q1 , LM51251A-Q1 , LM5125A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application Implementation
  6. 3Design Considerations
  7. 4Test Results
    1. 4.1 Efficiency Measurements
    2. 4.2 Device Features
      1. 4.2.1 Soft-Start (SS)
      2. 4.2.2 Over-Voltage Protection (OVP)
      3. 4.2.3 Second phase enable (EN2)
      4. 4.2.4 Bypass mode
    3. 4.3 Load Transient
    4. 4.4 Line Transient
    5. 4.5 Temperature Measurements
    6. 4.6 Bode Plot
  8. 5Summary
  9. 6References

Efficiency Measurements

Voltage and current measurements at input/output of the device are taken, to measure input/output power respectively and calculate the efficiency of the boost converter. The device is operated in configurations 'Resistor' and 'Analog', with an input voltage of 14.4V and a load ranging from 0.1A to 5A. Figure 4-1 shows the efficiency plot of the two configurations.

 Efficiency Plot for VOUT = 24V and VOUT = 48V Figure 4-1 Efficiency Plot for VOUT = 24V and VOUT = 48V

In configuration resistors, the efficiency gets up to 95.16% at 5A load current, while in configuration analog, the efficiency goes up to 92.95% at 5A load current. As expected, the converter loses between 2% and 3% in efficiency with respect to synchronous operation (according to the EVM specification mentioned in Table 1-1 of LM5125EVM-BST Evaluation Module), due to the diode having higher conduction losses than the transistor. Higher output voltage means higher duty cycle for the low-side FET, which adds more switching loss to the total converter losses, and as a result, the efficiency is lower for configuration analog (VOUT = 48V).