SDAA336 July   2026 TPLD1201 , TPLD1201-Q1 , TPLD1202 , TPLD1202-Q1 , TPLD2001 , TPLD2001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Basic Configurations for Host and Module Controllers
  6. 3Integrating Multiple Host Controllers on a Single TPLD
  7. 4Utilizing Optional TPLD Features for OSFP Systems
  8. 5Summary
  9. 6References

Utilizing Optional TPLD Features for OSFP Systems

One of TPLD's most valuable features is its adaptability and customizability. This allows the integration of additional features that can be beneficial to the system even when it may not be directly relevant to OSFP low-speed signal requirements. For example, TPLD2001's analog multiplexer can be used to test other aspects of the system during the prototype or quality control phase, or TPLD's internal oscillator and logic gates can be used in power sequencing or signal delay.