SDAA336 July   2026 TPLD1201 , TPLD1201-Q1 , TPLD1202 , TPLD1202-Q1 , TPLD2001 , TPLD2001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Basic Configurations for Host and Module Controllers
  6. 3Integrating Multiple Host Controllers on a Single TPLD
  7. 4Utilizing Optional TPLD Features for OSFP Systems
  8. 5Summary
  9. 6References

Introduction

OSFP (Octal Small Form-factor Pluggable) is a high-performance pluggable form factor featuring eight high-speed electrical lanes designed to meet the demanding thermal and signal integrity requirements of data centers, AI computing centers, and similar high-performance computing clusters. OSFP specifications are governed by a Multi-Source Agreement (MSA) that defines both mechanical and electrical requirements for compliant implementations.

As OSFP adoption grows, system designers need flexible and reliable tools for managing the low-speed signals required by the MSA. Demand for OSFP host-side systems that can support an increasingly large number of modules in smaller footprints add additional challenges. Texas Instruments' Programmable Logic Devices (TPLD) offer several configurations to address these needs for both host and module controllers. This application note describes how TPLD can be configured to support OSFP applications, including: supporting low-speed signals for single or multiple host controllers within a single TPLD2001; utilizing I2C within TPLD to reduce the number of signal lines required by the system; options for module controllers; and additional features that extend system functionality in OSFP applications.