SDAA344 August   2026 AM263P4

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Purpose and Scope
    2. 1.2 EOS Definition and Importance
    3. 1.3 EOS vs ESD
  5. 2 Device Overview and EOS Susceptibility
    1. 2.1 AM26xx Series Overview
    2. 2.2 C2000 Series Overview
    3. 2.3 Critical Pins and Interfaces
      1. 2.3.1 Power Supply Pins
      2. 2.3.2 Reset and Configuration Pins:
      3. 2.3.3 Communication Interface Pins:
      4. 2.3.4 Analog Input Pins (ADC):
      5. 2.3.5 PWM Output Pins (C2000):
    4. 2.4 Power Domains and Sequencing Requirements
      1. 2.4.1 AM26xx Power Domains:
      2. 2.4.2 Sequencing requirements:
      3. 2.4.3 C2000 Power Domains:
      4. 2.4.4 Consequences of Sequencing Violations:
  6. 3 EOS Fundamentals and Failure Mechanisms
    1. 3.1 ESD Diode Current Specification
      1. 3.1.1 Understanding the Specification
      2. 3.1.2 ESD Diode Protection Structure
      3. 3.1.3 Important Side Effects During Power Cycling
    2. 3.2 System Design EOS Sources
      1. 3.2.1 Bus Contention
      2. 3.2.2 Incorrect Voltage Levels
      3. 3.2.3 Impedance Mismatch and Signal Integrity
      4. 3.2.4 Inadequate Filtering and Grounding
  7. 4 I/O Interface Protection
    1. 4.1 Digital I/O Protection
    2. 4.2 Communication Interface Protection
      1. 4.2.1 Industrial Ethernet (AM26xx RMII/RGMII):
      2. 4.2.2 CAN Bus:
      3. 4.2.3 SPI, I2C, UART:
    3. 4.3 PWM Output Protection (C2000)
  8. 5 PCB Design Guidelines
    1. 5.1 Component Placement
    2. 5.2 Routing
    3. 5.3 Ground Plane Design
    4. 5.4 EOS-Specific Layout Considerations
    5. 5.5 Manufacturing and Assembly EOS Prevention
      1. 5.5.1 Board Assembly EOS Sources
      2. 5.5.2 What to Look For During Manufacturing
  9. 6 In-Circuit Test (ICT) EOS Mitigation
    1. 6.1 Hot-Plugging Risks
      1. 6.1.1 Hot-Plugging Failure Mechanisms
      2. 6.1.2 Hot-Plugging Prevention
    2. 6.2 Power Sequencing During ICT
      1. 6.2.1 Key Sequencing Requirements
      2. 6.2.2 ICT Power Sequencing Violations
    3. 6.3 Charged Board Events (CBE)
      1. 6.3.1 CBE Mechanism
      2. 6.3.2 Mitigating High-Capacitance Charge Dissipation
        1. 6.3.2.1 Reverse Charging Mechanism
        2. 6.3.2.2 Board-Level Shunt Protection
    4. 6.4 VSS-First Connection Strategy
      1. 6.4.1 VSS-First Design Principle
      2. 6.4.2 Implementation Methods
    5. 6.5 Manual Connector Protection
      1. 6.5.1 Protection Techniques
  10. 7 External Protection Components
    1. 7.1 TVS Diode Selection
      1. 7.1.1 Key Parameters:
      2. 7.1.2 Unidirectional vs Bidirectional Usage:
      3. 7.1.3 Placement:
    2. 7.2 Filter Design
    3. 7.3 Voltage Clamping Solutions
  11. 8 Design Examples and Case Studies
    1. 8.1 Case Study: Insufficient VDD/VSS Plane Connections
    2. 8.2 Case Study: Invalid PORz Sequencing Causing I/O Buffer Shoot-Through
    3. 8.3 Case Study: Isolator Output Enable Causing Signal Before Valid Reset
    4. 8.4 Case Study: Manufacturing Test Process Improvements
  12. 9 Summary and Recommendations
    1. 9.1 Key Takeaways
    2. 9.2 Design Checklist for AM26xx/C2000 Systems
  13. 10References

Case Study: Invalid PORz Sequencing Causing I/O Buffer Shoot-Through

Device: AM2634

Failure Mode: VDDS33 and VDDS18 shorts to VSS

Problem:

The PORz (Power-On Reset) signal violated AM263x datasheet requirements in two ways.

Problem 1 - Diode on PORz Path: A diode placed between POW_RESET signal and PORz pin allowed PORz to rise >0.5V before VCC1V2LV (VDD) fully ramped to 1.2V. Per AM263x datasheet, PORz V_IL (maximum) = 0.5V, meaning PORz had potential to be read as logic high before AM2634 VDD reached valid 1.2V level.

Problem 2 - Slow PORz Rise Time: PORz signal had very slow rise time (multiple milliseconds), spending extended time in unknown state between V_IL (max) and V_IH (min): 0.5V to 1.35V.



Figure 6;Power Up Sequence

Root Cause Investigation:

The TX block diagram shows: Level Shifter (1.8V) to Pre-driver (1.8V) to I/O Driver (VDDIO).



Figure 7; Internal Gate Driver Circuit

When PORz rises before VDD is valid, level shifters become un-gated with floating inputs causing short circuit current (VDDS18 to VSS).

Level shifter outputs reach intermediate levels, driver gates float causing short circuit current (VDDIO to VSS). These shoot-through currents are transients, but poor PDN (Power Distribution Network) causes voltage buildup.

Combined with insufficient copper voltage stress leads to EOS failure.

When PORZ gates the level shifter before VDD is valid, all stages enter unknown states with high current flow.

Corrective Actions:

Remove diode between POW_RESET and PORz pin. If POW_RESET is 3.3V logic, connect directly to PORz. If multiple Power Good signals combined, use logic AND gate to ensure all signals high before PORz assertion. Use driven signal for PORz with stronger/faster rise time to minimize time in indeterminate voltage range.