SDAA353 May 2026 TAS5802 , TAS5805M , TAS5815 , TAS5822M , TAS5825M , TAS5825P , TAS5827 , TAS5828M , TAS5830 , TAS5832
TI's TAS58xx devices must be connected to a heat sink via thermal pad that is either on the top (pad up) or bottom (pad down). Pad down devices offer the benefit of a smaller footprint with no external heat sink required. For superior thermal performance, pad up devices are recommended since an external heat sink is typically better at dissipating heat than thinner ground layers in a PCB stack up.