SDAA353 May 2026 TAS5802 , TAS5805M , TAS5815 , TAS5822M , TAS5825M , TAS5825P , TAS5827 , TAS5828M , TAS5830 , TAS5832
Automatic gain limiting is an enhanced DRC function available in many of the TAS58xx devices. AGL uses a feedback topology to compress an incoming audio signal if it is above the AGL threshold. A softening filter is used to remove harmonics during the compression. The attack/release times can be tuned to change how quickly an audio signal is compressed/released.