SDAA353 May 2026 TAS5802 , TAS5805M , TAS5815 , TAS5822M , TAS5825M , TAS5825P , TAS5827 , TAS5828M , TAS5830 , TAS5832
Select a trace width that can handle maximum continuous current flow for supply rails and the speaker outputs. For a standard 1oz /sq ft of copper, reference this IPC-2152 table. The user can calculate the max current flow at the outputs based on the maximum PVDD voltage, amplifier gain, and speaker impedance.
| Current (A) | Trace Width (mil) |
|---|---|
| 1 | 10 |
| 2 | 30 |
| 3 | 50 |
| 4 | 80 |
| 5 | 110 |
| 6 | 150 |
| 7 | 180 |
| 8 | 220 |
| 9 | 260 |
| 10 | 300 |