SDAA410 June 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The Texas Instruments AM261x is a microcontroller designed for industrial automation applications. Key features relevant to this implementation:
Arm Cortex-R5F CPU:
Running at 500 MHz with Real-time processing capabilities and sufficient compute for networking stack and application logic, 256KB TCM memory per core, and 1.5MB SRAM. This ensures the performance of the gPTP software stack is optimal to help achieve a high synchronization accuracy.
CPSW3G Ethernet Switch:
Three-port Gigabit Ethernet switch (one host port, two external ports), Hardware-accelerated Layer 2 switching and routing, TSN-capable switch supporting gPTP, IET (frame preemption), EST (time-aware scheduling), VLAN, Cut-through switching support at line rate, Address Lookup Engine (ALE) for MAC address filtering and VLAN management, Hardware Inter-VLAN routing with configurable routing rules, supports MII, RMII, RGMII interfaces with 10/100/1000M support.
This implementation uses a single ARM R5F Core, 100 Mbps RGMII interface over the two DP83869HM on-board LaunchPad PHYs.