SDAA410 June 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
First step is to integrate IEEE802.1AS Precision Time Protocol. While PTP synchronization alone cannot guarantee deterministic frame transmission timing but provides the critical foundation for deterministic communication by establishing nanosecond-precision time synchronization across all network nodes. gPTP provides sub-microsecond time synchronization across all devices on an Ethernet network. Each device maintains a local clock synchronized to a grand-master clock by periodically exchanging timestamped messages. Hardware timestamping at the MAC layer eliminates software processing jitter, achieving accuracy better than 40 nanoseconds on capable hardware. The AM261x MCUs supports two-step PTP time synchronization via a combination of hardware and software blocks. Synchronized clocks enable coordinated sampling of sensors across multiple nodes, time-based traffic scheduling, and accurate latency measurement. In motion control, this allows a central controller to timestamp position commands and ensure all joints begin motion simultaneously.
PTP Critical Foundation Role: