SDAA444 October 2026 UCC23711
The FLT pin is an open drain, active low. The FLT pin is pulled down to GND after a DESAT fault is detected. It is held low until the device is reset. To reset the device, the device must see a low to high PWM input transition after tFLTMUTE mute time of 22us (TYP). Low to high PWM transitions before the mute time expires do not reset.
The FLT pull-up resistor R1 is 5.1kΩ. To improve noise immunity and avoid false FLT signals a 330pF capacitor C3 is added which provides a low-pass filter with a 100kHz cut-off frequency. The high to low transition with the active FLT pull-down is faster. The maximum input current of 20mA discharges the 330pF capacitor in less than 55ns.