SDAA491 October 2026 TPS25751A , TPS25752A , TPS26750A
The liquid detection retries wait time functions similarly to the wait time fields but applies specifically during retry sampling. This enables a faster confirmation cycle than the standard sampling interval, accelerating the transition to the liquid detected state. Figure 3-6 shows the wait time differs during the retry mechanism, thus allowing for a reduced wait time in between samples.