This section identifies keywords and
definitions within this document. Definitions are based on the USB Power Delivery
Specification Revision 3.2.
Corrosion Mitigation
Reduces corrosion risk by driving the CC pins to a near-zero voltage level,
preventing unintended current flow during unattached states.
Attached state
The device has detected a valid connection through the CC pin(s) — meaning a
cable and/or partner device is plugged in, and the correct pull-up (Rp) /
pull-down (Rd) termination has been sensed for a minimum debounce time
(tCCDebounce). Once attached, the port locks in its role (source or sink)
and moves into states such as Attached.SRC or Attached.SNK.
Unattached state
In this state, a port is actively driving/monitoring its CC pin(s) to
detect a potential connection. There are typically sub-states
like Unattached.SNK and Unattached.SRC, where the port alternates checking
whether it should behave as a source or sink, based on pull-up/pull-down
resistor detection on CC.
Entering Liquid Detected state
The port detects electrical behavior on monitoring pins consistent with
liquid or contamination, so it assumes water/corrosive material is present.
Upon entering this
state the port is classified as wet.
Exiting Liquid Detected state
The port detects the
monitoring pins surpass the dry thresholds— for example, the monitoring
pins return to values consistent with the no liquid conditions
(indicating the liquid has dried or drained).
Upon entering this state
the port is classified as dry.