SDAA491 October 2026 TPS25751A , TPS25752A , TPS26750A
The low voltage threshold to enter the Liquid Detected state. The PD uses this value to compare against the low samples to determine if there are shorts to positive bias voltage pins. This field must be greater than or equal to the Low Threshold ADC No Liquid field, otherwise the PD will not be able to enter the Liquid Detected state.