SDAA545 October 2026 AM2752-Q1 , AM2754-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62L , AM62P , AM62P-Q1
Peripheral RX mode transfers data from a peripheral device into system memory. The DMA hardware reads incoming data from the peripheral FIFO and writes the data to the buffer of the application, notifying completion through interrupt or status polling.
| Attribute | Value |
|---|---|
| Transfer direction | Peripheral → Memory |
| Descriptor used | Host Packet Descriptor (HPD) driver managed |
| Peripheral involved | UART, SPI |
| EB Tresos TransType | CDD_DMA_PERIPH_RX_MODE |
| DMA engine | Packet DMA (PKTDMA) |
| Typical use | UART receive, SPI RX |
| PSIL thread | Required (peripheral RX thread) |