SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
A combination of ePWM outputs feedback to input X-BAR, GPIO inversion logic and Digital Compare (DC) sub-module of ePWM can be used for implementing simple (for example, signal cross over) but effective anomaly checks on the PWM outputs. The feature can be used to trip the PWM and enter safe state if any anomaly is detected.
Figure 6-3 ePWM Fault Detection Using X-BAR