SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The C28x_STL is developed using the TUV-SUD Certified TI internal software development process specification which targets software development flows for baseline, automotive and functional safety (for functional safety, specifically, the target is systematic capability compliance with the IEC 61508 and ISO 26262 standards). TUV-SUD certificate for TI's SW development process is available here.
The software development process specification describes the contents of the required deliverables during each of the four phases, namely, Assess, Plan, Create and Validate. By adhering to this specification and complying with the underlying processes, including methods and techniques (IEC 61508-3, ISO 26262-6), which are comprehended in the work-products, it is ensured that a TI SW/FW development achieves a systematic capability of ASIL D (ISO 26262-6) and SIL 3 (IEC 61508-3).
Figure 4-11 TI Software Development Lifecycle - Quality Level