SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
To stay as general as possible, the functional safety concept assumes the MCU playing the role of a processing unit (or part of it) and connected to remote controller(s) by means of a communication bus as shown in Figure 4-2. The communication bus is directly or indirectly connected to sensor(s) and actuator(s).
IEC 61508-1:2010 defines a compliant item as any item (for example an element) on which a claim is being made with respect to the clauses of IEC 61508:2010 series. A system including TMS320F280015x microcontroller as indicated by Figure 4-2 can be used in a compliant item according to IEC 61508:2010.
Figure 4-2 Definition of the
TMS320F280015x MCU Used in a Compliant Item