SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
A stack overflow in a safety application generally produces a catastrophic software crash due to data corruption, lost return addresses, or both. Hence it is important to detect an impending stack overflow. Capability exists on C2000 devices that, when properly configured, allows for runtime detection of a stack overflow before it occurs. For more information, see Online Stack Overflow Detection on the TMS320C28x DSP. Detection of an impending stack overflow triggers a maskable interrupt. Programmed error response and any necessary software requirements are defined by the system integrator.
Figure 6-2 Stack Overflow Monitoring