SFFSAJ9A June   2025  – September 2025 UCC27289

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSON Package
  5. 3Failure Mode Distribution (FMD)
    1. 3.1 SOIC Package
    2. 3.2 VSON Package
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSON Package
  7. 5Revision History

VSON Package

Figure 4-2 shows the UCC27289 pin diagram for the VSON package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the UCC27289 data sheet.

UCC27289 Pin Diagram (VSON Package)Figure 4-2 Pin Diagram (VSON Package)
Table 4-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1LO remains low. HO remains low.B
NC2No effect.D
HB3Device can be damaged with unknown LO or HO state.A
HO4Device can be damaged with unknown LO or HO state.A
HS5Device can be damaged with unknown LO or HO state.A
EN6LO remains low. HO remains low.B
HI7HO is in a low state.B
LI8LO is in a low state.B
VSS9No effect.D
LO10Device can be damaged with unknown LO or HO state.A
Table 4-7 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1LO remains low. HO remains low.B
NC2No effect.D
HB3HO is pulled to HS potential.B
HO4HO terminal is not connected to the system.D
HS5HO is pulled to HB potential.B
EN6LO remains low. HO remains low.B
HI7HO is in a low state.B
LI8LO is in a low state.B
VSS9HO is in a low state LO is pulled to VDD.B
LO10LO terminal is not connected to the system.D
Table 4-8 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted to
(Pin Number +1)
Description of Potential Failure EffectsFailure Effect Class
VDD1NCNo effect.D
NC2HBNo effect.D
HB3HODevice can be damaged with unknown HO state.A
HO4HSDevice can be damaged with unknown LO or HO state.A
HS5N/AN/AN/A
EN6HILO or HO follows the logic truth table, per the data sheet, with EN in the same logic state as HI.B
HI7LIHO or LO is in a low state.B
LI8VSSLO is in a low state.B
VSS9LODevice can be damaged with unknown LO or HO state.A
LO10N/AN/AN/A
Table 4-9 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1No effect.D
NC2No effect.D
HB3Device can be damaged with unknown LO or HO state.A
HO4Device can be damaged with unknown LO or HO state.A
HS5Device can be damaged with unknown LO or HO state.A
EN6Short to 5V (for example, power supply of the microcontroller). LO or HO follows the logic truth table, per data sheet, with EN is stuck in a high state.B
HI7Short to 5V (for example, power supply of the microcontroller). LO or HO follows the HI,LI truth table.B
LI8Short to 5V (for example, power supply of the microcontroller). LO or HO follows the HI,LI truth table.B
VSS9HO is in a low state, LO is pulled to VDD.B
LO10Device can be damaged with unknown LO or HO state.A