SFFSAJ9A June   2025  – September 2025 UCC27289

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSON Package
  5. 3Failure Mode Distribution (FMD)
    1. 3.1 SOIC Package
    2. 3.2 VSON Package
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSON Package
  7. 5Revision History

SOIC Package

Figure 4-1 shows the UCC27289 pin diagram for the SOIC package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the UCC27289 data sheet.

UCC27289 Pin Diagram (SOIC Package)Figure 4-1 Pin Diagram (SOIC Package)
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1LO remains low. HO remains low.B
HB2Device can be damaged with unknown LO or HO state.A
HO3Device can be damaged with unknown LO or HO state.A
HS4Device can be damaged with unknown LO or HO state.A
HI5HO is in a low state.B
LI6LO is in a low state.B
VSS7N/AD
LO8Device can be damaged with unknown LO or HO state.A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1LO remains low. HO remains low.B
HB2HO is pulled to HS potential.B
HO3HO terminal is not connected to the system.D
HS4HO is pulled to HB potential.B
HI5HO is in a low state.B
LI6LO is in a low state.B
VSS7HO is in a low state. LO is pulled to VDD.B
LO8LO terminal is not connected to the system.D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted to
(Pin Number +1)
Description of Potential Failure EffectsFailure Effect Class
VDD1HBDevice can be damaged. LO or HO can be damaged with unknown state.A
HB2HODevice can be damaged with unknown HO state.A
HO3HSDevice can be damaged with unknown LO or HO state.A
HS4N/AN/AN/A
HI5LIHO or LO is in a low state.B
LI6VSSLO is in a low state.B
VSS7LODevice can be damaged with unknown LO or HO state.A
LO8N/AN/AN/A
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1No effect.D
HB2Device can be damaged with unknown LO or HO state.A
HO3Device can be damaged with unknown LO or HO state.A
HS4Device can be damaged with unknown LO or HO state.A
HI5Short to 5V (for example, power supply of the microcontroller). LO or HO follows the HI,LI truth table.B
LI6Short to 5V (for example, power supply of the microcontroller). LO or HO follows the HI,LI truth table.B
VSS7HO is in a low state. LO is pulled to VDD.B
LO8Device can be damaged with unknown LO or HO state.A