SGLS326D April 2006 – August 2025 TPS73601-EP , TPS73615-EP , TPS73618-EP , TPS73625-EP , TPS73630-EP , TPS73632-EP , TPS73633-EP
PRODUCTION DATA
| NAME | SOT23 (DBV) PIN NO. | SOT223 (DCQ) PIN NO. | 3x3 SON (DRB) PIN NO. | DESCRIPTION |
|---|---|---|---|---|
| IN | 1 | 1 | 8 | Unregulated input supply |
| GND | 2 | 3, 6 | 4, Pad | Ground |
| EN | 3 | 5 | 5 | Enable. Driving EN high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. See the Shutdown section under Applications Information for more details. EN can be connected to IN if not used. |
| NR | 4 | 4 | 3 | Fixed-voltage versions only. Connecting an external capacitor to this pin bypasses noise generated by the internal bandgap, reducing output noise to low levels. |
| FB | 4 | 4 | 3 | Feedback. Adjustable-voltage version only. This is the input to the control loop error amplifier and is used to set the output voltage of the device. |
| OUT | 5 | 2 | 1 | Output of the regulator. There are no output capacitor requirements for stability. |