SGLS326D April 2006 – August 2025 TPS73601-EP , TPS73615-EP , TPS73618-EP , TPS73625-EP , TPS73630-EP , TPS73632-EP , TPS73633-EP
PRODUCTION DATA
Although an input capacitor is not required for stability, it is good analog design practice to connect a 0.1-μF to 1-μF low ESR capacitor across the input supply near the regulator. This counteracts reactive input sources and improves transient response, noise rejection, and ripple rejection. A higher-value capacitor may be necessary if large, fast rise-time load transients are anticipated, or the device is located several inches from the power source.
The TPS736xx-EP does not require an output capacitor for stability and has maximum phase margin with no capacitor. It is designed to be stable for all available types and values of capacitors. In applications where VIN − VOUT < 0.5 V and multiple low ESR capacitors are in parallel, ringing may occur when the product of COUT and total ESR drops below 50 Ω. Total ESR includes all parasitic resistance, including capacitor ESR and board, socket, and solder-joint resistance. In most applications, the sum of capacitor ESR and trace resistance meets this requirement.