SGLS423B February 2025 – February 2026 SN55LVRA4-SEP
PRODUCTION DATA
The physical communication channel between the driver and the receiver can be any balanced paired metal conductors meeting the requirements of the LVDS standard. This media can be a twisted pair, twinax, flat ribbon cable, or PCB traces. The nominal characteristic impedance of the interconnect shall be between typical 100Ω with a variation of no more than 10% (90Ω to 110Ω).