SGLS423B February 2025 – February 2026 SN55LVRA4-SEP
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NUMBER | ||
| VCC | 16 | P | Supply voltage |
| GND | 8 | G | Ground |
| 1A | 2 | I | Differential (LVDS) non-inverting input |
| 1B | 1 | I | Differential (LVDS) inverting input |
| 1Y | 3 | O | LVTTL output signal |
| 2A | 6 | I | Differential (LVDS) non-inverting input |
| 2B | 7 | I | Differential (LVDS) inverting input |
| 2Y | 5 | O | LVTTL output signal |
| 3A | 10 | I | Differential (LVDS) non-inverting input |
| 3B | 9 | I | Differential (LVDS) inverting input |
| 3Y | 11 | O | LVTTL output signal |
| 4A | 14 | I | Differential (LVDS) non-inverting input |
| 4B | 15 | I | Differential (LVDS) inverting input |
| 4Y | 13 | O | LVTTL output signal |
| G | 4 | I | Enable (HI = ENABLE) |
| G | 12 | I | Enable (LO = ENABLE) |