SGLS423B February 2025 – February 2026 SN55LVRA4-SEP
PRODUCTION DATA
As per the LVDS Application and Data Handbook, printed-circuit boards usually offer designers two transmission line options: Microstrip and stripline. Microstrips are traces on the outer layer of a PCB, as shown in Figure 10-1.
Figure 10-1 Microstrip TopologyAlso, striplines are traces between two ground planes. Striplines are less prone to emissions and susceptibility problems because the reference planes effectively shield the embedded traces. However, from the standpoint of high-speed transmission, juxtaposing two planes creates additional capacitance. TI recommends routing LVDS signals on microstrip transmission lines, if possible. The PCB traces allow designers to specify the necessary tolerances for ZO based on the overall noise budget and reflection allowances.
Figure 10-2 Stripline Topology