SGLS423B February   2025  – February 2026 SN55LVRA4-SEP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Receiver Output States
      2. 7.3.2 General Purpose Comparator
      3. 7.3.3 Common-Mode Range vs Supply Voltage
    4. 7.4 Equivalent Input and Output Schematic Diagrams
    5. 7.5 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
      2. 8.2.2 Design Requirements
      3. 8.2.3 Application Performance Plots
      4. 8.2.4 Cold Sparing
    3. 8.3 Active Failsafe Feature
    4. 8.4 ECL/PECL-to-LVTTL Conversion with TI's LVDS Receiver
    5. 8.5 Test Conditions
    6. 8.6 Equipment
  10. 9 Power Supply Recommendations
    1. 9.1 Supply Bypass Capacitance
  11. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Microstrip vs. Stripline Topologies
      2. 10.1.2 Dielectric Type and Board Construction
      3. 10.1.3 Recommended Stack Layout
      4. 10.1.4 Separation Between Traces
      5. 10.1.5 Crosstalk and Ground Bounce Minimization
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Supply Bypass Capacitance

Bypass capacitors play a key role in power distribution circuitry. Specifically, bypass capacitors create low-impedance paths between power and ground at particular frequency depending on the value. At low frequencies, a voltage regulator offers low-impedance paths between the terminal and ground. However, as higher frequency currents propagate through power traces, the source is quite often incapable of maintaining a low-impedance path to ground. Bypass capacitors are used to address this shortcoming. Usually, large bypass capacitors (10µF to 1000μF) at the board-level do a good job up into the kHz range. Due to the size and length of the leads, large capacitors tend to have large inductance values at the switching frequencies of modern digital circuitry. To solve this problem, one can resort to the use of smaller capacitors (nF to μF range) installed locally next to the integrated circuit.

Multilayer ceramic chip or surface-mount capacitors (size 0402 or 0603 or 0805) minimize lead inductances of bypass capacitors in high-speed environments, because the lead inductance is about 1nH. In addition, the inductance from the PCB trace length connecting VCC to capacitor also impact resonance and effectiveness of the capacitor.

Figure 8-1 shows C1 and C2 close to supply pin.

Recommended value for C1 is 10nF and C2 should be based on operating frequency of the application and capacitor distance from the supply pin. For example at 100MHz operating frequency, use 10nF for C1 and 1nF for C2 with both C1 and C2 within 3mm of the supply pin. The recommended capacitor value need to change for 6mm distance. Do not have long trace between C1 and C2 which could create a resonance circuit that can make power supply noise worse. In that case just have C1 will be better.

Multiple C2 capacitors can used if the primary operating frequency could change based on application of the system. For example, 10nF, 1nF and 0.47nF can be used if the system can operate at 100MHz or 150MHz primary frequencies.

Note: If power supply decoupling is not optimum the duty cycle distortion can occur when multiple channels are switching simultaneously.

Table 9-1 Recommended Capacitor Values
trace length (supply capacitor to VCC pin) C2 Value Resonance Frequency
3mm 4.7nF 50MHz
3mm 1nF 100MHz
3mm 0.47nF 150MHz
3mm 0.27nF 200MHz
6mm 2.2nF 50MHz
6mm 0.51nF 100MHz
6mm 0.22nF 150MHz
6mm 0.13nF 200MHz