SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
| Part Number | Description | Number of TX | Number of RX | Duplex | Number of Nodes | Common Mode Range | Operating Temperature Range (°C) | Package Group | DLA - VID |
|---|---|---|---|---|---|---|---|---|---|
| AM26C31-EP | Enhanced Product Quadruple Differential Line Driver | 4 | 0 | Half | 32 | -7 to 7 | -55 to 125 | SOIC|16 | V62/07647-01XE |
| AM26C32-EP | Enhanced Product Quadruple Differential Line Receiver | 0 | 4 | Half | 32 | -7 to 7 | -55 to 125 | SOIC|16 | V62/07648-01XE |
| AM26LV31E-EP | Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver | 4 | 0 | Half | 32 | -7 to 7 | -55 to 105 | SOIC|16 | V62/09602-01XE |
| AM26LV32E-EP | Enhanced Product Low-Voltage High-Speed Quad Differential Line Receiver | 0 | 4 | Half | 32 | -7 to 7 | -55 to 125 | SOIC|16 | V62/09603-01XE |
| SN55HVD75-EP | Enhanced Product 3.3-V Supply RS-485 | 1 | 1 | Half | 256 | -7 to 12 | -55 to 125 | SON|8 | V62/15608-01XE |
| SN65HVD01-EP PREVIEW DEVICE | Enhanced Product 3.3-V Supply with 1.65V I/Os RS-485 Transceiver | 1 | 1 | Half | 256 | -7 to 12 | -55 to 125 | VSON|10 | WIP |
| Expect availability late 2019 | |||||||||
| SN65HVD10-EP | Enhanced Product 3.3-V Rs-485 Transceiver | 1 | 1 | Half | 64 | -7 to 12 | -55 to 125 | SOIC|8 | V62/05604-01XE |
| SN65HVD12-EP | Enhanced Product 3.3-V Rs-485 Transceiver | 1 | 1 | Half | 256 | -7 to 12 | -40 to 85 | SOIC|8 | V62/05604-03XE |
| SN65HVD1792-EP | Enhanced Product RS-485 Transceiver With Extended Common-Mode Range | 1 | 1 | Full | 256 | -20 to 25 | -40 to 105 | SOIC|14 | V62/13620-01XE |
| SN65HVD21M-EP | Enhanced Product Extended Common-Mode Rs-485 Transceivers | 1 | 1 | Half | 256 | -20 to 25 | -55 to 125 | SOIC|8 | V62/06615-01XE |
| SN65HVD30-EP | Enhanced Product 3.3-V Full-Duplex Rs-485 Driver/Receiver | 1 | 1 | Full | 256 | -7 to 12 | -55 to 125 | SOIC|8 | V62/06634-01XE |
| SN65HVD33-EP | Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers/Receivers | 1 | 1 | Full | 64 | -7 to 12 | -55 to 125 | SOIC|14 | V62/06634-04YE |
| SN65LBC173A-EP | Enhanced Product Quadruple RS-485 Differential Line Receiver | 0 | 4 | - | 32 | -7 to 12 | -55 to 125 | SOIC|16 | V62/13623-02XE |
| SN65LBC174A-EP | Enhanced Product Quadruple Rs-485 Differential Line Drivers | 4 | 0 | - | 32 | -7 to 12 | -55 to 125 | SOIC|20, SOIC| 16 | V62/07611-01XE |
| SN65LBC175A-EP | Enhanced Product Quadruple RS-485 Differential Line Receivers | 0 | 4 | - | 32 | -7 to 12 | -55 to 125 | SOIC|16 | V62/17603-01XE |
| SN65LBC176A-EP | Enhanced Product Differential Bus Transceivers | 1 | 1 | Half | 32 | -7 to 12 | -55 to 125 | SOIC|8 | V62/03671-01XE |
| SN75976A-EP | Enhanced Product 9 Channel Differential Transceiver | 9 | 9 | Half | 32 | -7 to 12 | -55 to 125 | TSSOP|56 | V62/08614-01XE |
| UA9638C-EP | Enhanced Product Dual High-Speed Differential Line Driver | 2 | 0 | - | 32 | -7 to 7 | -40 to 85 | SOIC|8 | V62/12606-01XE |