SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
| Part Number | Description | Practical Operating Frequency (Max) (MHz) | Operating Supply (Max) (V) | Startup Current (mA) | Operating Supply Current (mA) | UVLO Thresholds On/Off (V) | Operating Temperature Range (°C) | Package Group | DLA - VID |
|---|---|---|---|---|---|---|---|---|---|
| UCC2818-EP | Enhanced Product BiCMOS Power Factor Preregulator | 0.25 | 18 | 0.15 | 4 | 10.5/10 | -55 to 125 | SOIC|16 | V62/09617-01XE |
| UC2854B-EP | Enhanced Product Advanced High-Power Factor Preregulator | 0.2 | 20 | 0.25 | 12 | 10.5/10 | -55 to 125 | SOIC|16 | V62/06612-01XE |
| Part Number | Description | Control Method | UVLO Thresholds On/Off (V) | Topology | Frequency (Max) (kHz) | Gate Drive (Typ) (A) | Operating Temperature Range (°C) | Package Group | DLA - VID |
|---|---|---|---|---|---|---|---|---|---|
| UC1842A-EP | Enhanced Product Current-Mode PWM Controller | Current | 16/10 | Boost, Flyback, Forward | 500 | 1 | -55 to 125 | SOIC|8 | V62/03625-01YE |
| UC1843A-EP | Enhanced Product Current-Mode PWM Controller | Current | 8.4/7.6 | Boost, Flyback, Forward | 500 | 1 | -55 to 125 | SOIC|8 | V62/03625-02YE |
| UC1844A-EP | Enhanced Product Current Mode PWM Controller | Current | 16/10 | Boost, Flyback, Forward | 500 | 1 | -55 to 125 | SOIC|8 | V62/03625-03YE |
| UC1845A-EP | Enhanced Product Current-Mode PWM Controller | Current | 8.4/7.6 | Boost, Flyback, Forward | 500 | 1 | -55 to 125 | SOIC|8 | V62/03625-04YE |
| UC1846-EP | Enhanced Product Current-Mode PWM Controller | Current | 7.7/6.95 | Boost, Flyback, Forward, Full andHalf-Bridge, Push-Pull | 500 | 0.5 | -55 to 125 | SOIC|16 | V62/06606-01XE |
| UC2825A-EP | Enhanced Product High-Speed PWM Controller | Current, Voltage | 9.2/8.4 | Boost, Flyback, Forward, Full and Half-Bridge, Push-Pull | 1000 | 2 | -55 to 125 | SOIC|16 | V62/05616-01XE V62/05616-02XE |
| UC2875-EP | Enhanced Product Phase Shift Resonant Controller | Current, Voltage | 10/7/9.2 | Full-Bridge | 1000 | 2 | -25 to 110 | SOIC|28 | V62/04752-01XE |
| UC2901-EP | Enhanced Product Isolated Feedback Generator | 3.9/3.9 | 5000 | 0 | -55 to 125 | SOIC|14 | V62/07609-01XE | ||
| UCC2800-EP | Enhanced Product Low-Power Bicmos Current-Mode PWM | Current | 7.2/6.9 | Boost, Flyback, Forward | 1000 | 1 | -55 to 125 | SOIC|8 | V62/03624-01XE V62/03624-09XE |
| UCC2801-EP | Enhanced Product Low-Power Bicmos Current-Mode PWM | Current | 9.4/7.4 | Boost, Flyback, Forward | 1000 | 1 | -55 to 125 | SOIC|8 | V62/03624-02XE V62/03624-07XE |
| UCC2802-EP | Enhanced Product Low-Power Bicmos Current-Mode PWM | Current | 12.5/8.3 | Boost, Flyback, Forward | 1000 | 1 | -40 to 125 | SOIC|8 | V62/03624-03XE |
| UCC2803-EP | Enhanced Product Low-Power Bicmos Current-Mode PWM | Current | 4.1/3.6 | Boost, Flyback, Forward | 1000 | 1 | -55 to 125 | SOIC|8 | V62/03624-04XE V62/03624-08XE |
| UCC2804-EP | Enhanced Product Low-Power Bicmos Current-Mode PWM | Current | 12.5/8.3 | Boost, Flyback, Forward | 1000 | 1 | -40 to 125 | SOIC|8 | V62/03624-05XE |
| UCC2805-EP | Enhanced Product Low-Power Bicmos Current-Mode PWM | Current | 4.1/3.6 | Boost, Flyback, Forward | 1000 | 1 | -40 to 125 | SOIC|8 | V62/03624-06XE |
| UCC2808A-1EP | Enhanced Product Low Power Current Mode Push-Pull PWM | Current | 12.5/8.3 | Push-Pull | 1000 | 1 | -40 to 125 | SOIC|8 | V62/04642-01XE |
| UCC2808A-2EP | Enhanced Product Low Power Current Mode Push-Pull PWM | Current | 4.3/4.1 | Push-Pull | 1000 | 1 | -40 to 125 | SOIC|8 | V62/04642-02XE |
| UCC2895-EP | Enhanced Product Bicmos Advanced Phase Shift PWM Controller | Current, Feedforward, Voltage | 11/9 | Phase-Shifted Full-Bridge | 1000 | 0.1 | -55 to 125 | SOIC|20 | V62/06614-01XE |
| UCC2897A-EP PREVIEW DEVICE | Enhanced Product Advanced Current-Mode Active Clamp PWM Controller | Current | 12.7/8 | Active-Clamp Forward | 1000 | 2 | -55 to 125 | TSSOP|20 | WIP |
| Expect availability late 2019 | |||||||||
| UCC28C43-EP | Enhanced Product Bicmos Low-Power Current-Mode PWM Controller | Peak Current Mode | 8.4/7.6 | Boost, Buck, Buck-Boost, Flyback, Forward | 1000 | 1 | -55 to 125 | SOIC|8 | V62/07615-01XE |
| UCC28C45-EP | Enhanced Product Bicmos Low-Power Current-Mode PWM Controller | Peak Current Mode | 8.4/7.6 | Boost, Buck, Buck-Boost, Flyback, Forward | 1000 | 1 | -55 to 125 | SOIC|8 | V62/07615-02XE |