| TPS40021-EP |
Enhanced Product Synchronous Buck Controller |
2.25 |
5.5 |
0.7 |
4 |
25 |
-55 to 125 |
HTSSOP|16 |
V62/12601-01XE |
| TPS40055-EP |
Enhanced Product Wide Input Synchronous Buck Controller |
8 |
40 |
0.7 |
35 |
20 |
-55 to 125 |
HTSSOP|16 |
V62/05617-01XE |
| TPS40170-EP |
Enhanced Product 4.5 V to 60 V Wide-Input Synchronous PWM Buck
Controller |
4.5 |
60 |
0.6 |
57 |
20 |
-55 to 125 |
VQFN|20 |
V62/13607-01XE |
| TPS40200-EP |
Enhanced Product Wide-Input-Range Non-Synchronous Voltage-Mode
Controller |
4.5 |
52 |
0.7 |
46 |
3 |
-55 to 125 |
SOIC|8 |
V62/07618-01XE |
| TPS5120-EP |
Enhanced Product Dual Output Two-Phase Synchronous Buck Dc/Dc
Controller |
4.5 |
28 |
0.9 |
26 |
1.5 |
-55 to 125 |
TSSOP|30 |
V62/04645-01XE, V62/04645-02XE |
| TPS54010-EP |
Enhanced Product 2.2-V to 4-V, 14-A Output Synchronous Buck PWM
Switcher |
2.2 |
4 |
0.9 |
2.5 |
14 |
-55 to 125 |
HTSSOP|28 |
V62/13604-01XE |
| TPS54060-EP |
Enhanced Product TPS54060-EP- 0.5-A, 60V Step Down DC/DC
Converter with Eco-Mode |
3.5 |
60 |
0.8 |
58 |
0.5 |
-55 to 125 |
MSOP-PowerPAD|10 |
V62/14617-01XE |
| TPS5410-EP |
Enhanced Product 5.5V to 36V, 1A, 500kHz Step Down
Converter |
5.5 |
36 |
1.23 |
31 |
1 |
-55 to 125 |
SOIC|8 |
V62/09645-01XE |
| TPS5420-EP |
Enhanced Product 5.5V to 36V Input, 2A, 500kHz Step Down
Converter |
5.5 |
36 |
1.23 |
31 |
2 |
-55 to 125 |
SOIC|8 |
V62/07613-01XE |
| TPS54260-EP |
Enhaenced Product 3.5-V to 60-V Input, 2.5A Step-Down
Converter |
3.5 |
60 |
0.8 |
58 |
2.5 |
-55 to 125 |
MSOP-PowerPAD|10, VSON|10 |
V62/16624-01XE, V62/16624-01YE |
| TPS5430-EP |
Enhanced Product 5.5V to 36V Input, 3A, 500kHz Step Down
Converter |
5.5 |
36 |
1.23 |
31 |
3 |
-55 to 125 |
SO PowerPAD|8 |
V62/09625-01XE |
| TPS54310-EP |
Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm
Switcher w/FETs |
3 |
6 |
3.3 |
3.3 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/08606-01XE |
| TPS54311-EP |
Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm
Switcher w/FETs |
3 |
6 |
1.5 |
1.5 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/06657-01XE |
| TPS54312-EP |
Enhanced Product 3V to 6V Input, 3A, Synchronous Buck PWM
Switcher w/FETs |
3 |
6 |
0.9 |
3.3 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/06657-02XE |
| TPS54313-EP |
Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm
Switcher w/FETs |
3 |
6 |
1.8 |
1.8 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/06657-03XE |
| TPS54314-EP |
Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm
Switcher w/FETs |
3 |
6 |
0.9 |
0.9 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/06657-04XE |
| TPS54315-EP |
Enhanced Product 3-V To 6-V In, 3-A Out, Synchronous-Buck Pwm
Switchers w/FETs |
3 |
6 |
1.2 |
1.2 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/06657-05XE |
| TPS54316-EP |
Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm
Switcher w/FETs |
3 |
6 |
2.5 |
2.5 |
3 |
-55 to 125 |
HTSSOP|20 |
V62/06657-06XE |
| TPS54350-EP |
Enhanced Product 4.5-V To 20-V Input 3-A Output Synchronous Pwm
Switcher w/FETs |
4.5 |
20 |
0.9 |
12 |
3 |
-55 to 125 |
HTSSOP|16 |
V62/06610-01XE |
| TPS54354-EP |
Enhanced Product 4.5-V To 20-V Input, 3-A Output Synchronous Pwm
Switches w/FETs |
4.5 |
20 |
1.8 |
1.8 |
3 |
-55 to 125 |
HTSSOP|16 |
V62/07616-03XE |
| TPS54356-EP |
Enhanced Product 4.5-V To 20-V Input, 3-A Output Synchronous Pwm
Switches W/ Integrated Fet |
6.5 |
20 |
3.2 |
3.36 |
3 |
-55 to 125 |
HTSSOP|16 |
V62/07616-05XE |
| TPS5450-EP |
Enhanced Product 5.5V to 36V Input, 5A, 500kHz Step-Down
Converter |
5.5 |
36 |
1.22 |
31 |
5 |
-55 to 125 |
SO PowerPAD|8 |
V62/09644-01XE |
| TPS54610-EP |
Enhanced Product 3-V To 6-V Input, 6-A Output Synchronous Buck
Pwm Switcher w/FETs |
3 |
6 |
2.5 |
2.5 |
6 |
-55 to 125 |
HTSSOP|28 |
V62/05622-01XE |
| TPS54615-EP |
Enhanced Product 3V to 6V Input Tracking Synchronous Buck Pwm
Switcher |
3 |
6 |
0.9 |
3.3 |
6 |
-55 to 125 |
HTSSOP|28 |
V62/05620-05XE |
| TPS54680-EP |
Enhanced Product 3-V To 6-V Input, 6-A Output Synchronous Buck
Pwm Switcher W/ Integr. Fets |
3 |
6 |
0.9 |
4.5 |
6 |
-55 to 125 |
HTSSOP|28 |
V62/04641-02XE |
| TPS57114-EP |
Enhanced Product 2.95V to 6V Input, 3.5-A Output, 2MHz,
Synchronous Step Down Switcher |
2.95 |
6 |
0.8 |
4.5 |
3.5 |
-55 to 125 |
WQFN|16 |
V62/14612-01XE |
| TPS57140-EP |
TPS57140-EP 1.5-A 42-V STEP-DOWN DC-DC Converter with Eco-mode™
Control |
3.5 |
42 |
0.8 |
39 |
1.5 |
-55 to 125 |
VSON|10 |
V62/15604-01YE |
| TPS62110-EP |
Enhanced Product 17-V, 1.5-A, Synchronous Step-Down
Converter |
3.1 |
17 |
3.3 |
3.3 |
1.5 |
-55 to 125 |
QFN|16 |
V62/07622-01XE |
| TPS62111-EP |
Enhanced Product 17 V, 1.5 A Synchronous Step-Down
Converter |
3.1 |
17 |
1.153 |
16 |
1.5 |
-55 to 125 |
QFN|16 |
V62/07622-02XE |
| TPS62112-EP |
Enhanced Product 17 V, 1.5 A, Synchronous Step-Down
Converter |
3.1 |
17 |
5 |
5 |
1.5 |
-55 to 125 |
QFN|16 |
V62/07622-03XE |