SLAA941 March   2020 TUSS4440 , TUSS4470

 

  1.   TUSS44x0 Software Development Guide
    1.     Trademarks
    2. 1 Introduction to High-Level Software Flow
    3. 2 Main Energia Sketch File
      1. 2.1 MCU Initialization
      2. 2.2 TUSS44x0 Configuration
        1. 2.2.1 TUSS44x0 Odd Parity Calculation
        2. 2.2.2 TUSS44x0 Settings
          1. 2.2.2.1 Driver Settings
          2. 2.2.2.2 Receiver Settings
      3. 2.3 Read Ultrasonic Time-of-Flight
        1. 2.3.1 Run Time-of-Flight
        2. 2.3.2 Post-Process Data
        3. 2.3.3 Convert Time-of-Flight to Distance
    4. 3 Energia Examples
      1. 3.1 GetDistance.ino - COM Terminal Input Example
      2. 3.2 VOUT_ADC_Capture.ino - Standalone Example
    5. 4 References

Energia Examples

The example TUSS44x0 program is written for the Energia IDE and is intended for cross-platform LaunchPad evaluation. The GetDistance.ino project requires user input through a COM serial terminal, and the VOUT_ADC_Capture.ino automatically runs and prints the VOUT ADC captured data in a Processing sketch display.