SLAA941 March   2020 TUSS4440 , TUSS4470

 

  1.   TUSS44x0 Software Development Guide
    1.     Trademarks
    2. 1 Introduction to High-Level Software Flow
    3. 2 Main Energia Sketch File
      1. 2.1 MCU Initialization
      2. 2.2 TUSS44x0 Configuration
        1. 2.2.1 TUSS44x0 Odd Parity Calculation
        2. 2.2.2 TUSS44x0 Settings
          1. 2.2.2.1 Driver Settings
          2. 2.2.2.2 Receiver Settings
      3. 2.3 Read Ultrasonic Time-of-Flight
        1. 2.3.1 Run Time-of-Flight
        2. 2.3.2 Post-Process Data
        3. 2.3.3 Convert Time-of-Flight to Distance
    4. 3 Energia Examples
      1. 3.1 GetDistance.ino - COM Terminal Input Example
      2. 3.2 VOUT_ADC_Capture.ino - Standalone Example
    5. 4 References

TUSS44x0 Configuration

Configuration of the TUSS44x0 registers settings requires a set of individual SPI write commands, but the microcontroller must calculate the SPI frame odd parity bit calculation to successfully perform any SPI read or write command.