SLAA941 March   2020 TUSS4440 , TUSS4470

 

  1.   TUSS44x0 Software Development Guide
    1.     Trademarks
    2. 1 Introduction to High-Level Software Flow
    3. 2 Main Energia Sketch File
      1. 2.1 MCU Initialization
      2. 2.2 TUSS44x0 Configuration
        1. 2.2.1 TUSS44x0 Odd Parity Calculation
        2. 2.2.2 TUSS44x0 Settings
          1. 2.2.2.1 Driver Settings
          2. 2.2.2.2 Receiver Settings
      3. 2.3 Read Ultrasonic Time-of-Flight
        1. 2.3.1 Run Time-of-Flight
        2. 2.3.2 Post-Process Data
        3. 2.3.3 Convert Time-of-Flight to Distance
    4. 3 Energia Examples
      1. 3.1 GetDistance.ino - COM Terminal Input Example
      2. 3.2 VOUT_ADC_Capture.ino - Standalone Example
    5. 4 References

Main Energia Sketch File

The main file hosts the high-level code and routines required to initialize the master controller and TUSS44x0 device, and run TUSS44x0-specific operations. Figure 2 shows the software flowchart sequence and the mapping of device specific functions.

TUSS4470 DetailedSWFlow.gifFigure 2. Detailed Software Sequence Flowchart